Home
Products Products
News
Buy
Support
About Us
Join US
Contact Us
LPX-T1

Dimension and Weight

Height: 85mm    Weight: 264g     Size: 60 x 73 x 85mm

LPX-T1 renderings LPX-T1 front and back LPX-T1 front dimensions LPX-T1 top view dimensions

Measurement Performance

Product Name T1M4
Recommended applications AGV,service robot, drone, surveying andmapping Weight 264g
Angular Range 270° Dimensions 60 mm x 73 mm x 85 mm
Sample Frequency 20-40Hz (typical 20Hz) Shell Color Mountain Lake Blue
Distance Range 0.05-40m 70% Reflectivity
0.05-15m 10% Reflectivity
Electrical Connections 4-pin, M12 plug1X Ethernet Interface
Sample Rate 60Khz 1X Power Input Interface 5-pin, M12 plug
Angle Resolution 0.12° Supply Voltage 9~28VDC
Range Accuracy ±30mm Power Consumption Typ.4 W
Ranging Resolution 8mm Electromagnetic Compatibility(EMC) EN 55032:2015/EN 55035:2017
Anti-AmbientLight Ability 80,000lux Anti-vibration Ability IEC60068-2-6
Light Source infrared (905nm) Impact Resistance IEC60068-2-27
Proof Level Class 1 Temperature Range -20°C~50°C
Read more about LPX-T1 >
top
Contact us button
Support email button
WhatsApp button