Home
Products Products
News
Buy
Support
About Us
Join US
Contact Us
Mapper

M2M3

Dimensions:77.1 x 57 x 65.5mm

M2M3

Key parameters

Model M2M3
Recommended applications Commercial robot, Outdoor robot,
Environment surveying, Handheld mapping
Measuring Range 0.1m - 40m
Sampling Frequency 32K
Rotational Speed 10Hz
Angular Resolution 0.36°
Motor Brushless
Dimensions 77.1 x 57 x 65.5mm
Weight 163g
System Voltage 5V
System Current 650mA - 1300mA
Power Consumption 3.25W-6.5W
Output Ethernet (802.3/802.3u ) WiFi(802.11a/b/g/n/ac )
Temperature Range -5℃-45℃
Angular Range 360°
Range Resolution 1cm
Accuracy ≤3cm
Maximum Moving Speed 2m/s
Frequency Of Data Refresh 10Hz
Maximum Area 300m x 300m
Mapping resolution 0.05m
Accuracy < 0.02m
Graph Optimizing Working Time About 1 hr
Maximum Inclination Angle ±3°
Read more about RPLIDAR Mapper >
top
Contact us button
Support email button
WhatsApp button