Home
Products Products
News
Buy
Support
About Us
Join US
Contact Us
LPX-E3

Dimension and Weight

Height: 48mm    Weight: 180g     Size: 56.63 x 56.63 x 48mm

LPX-E3 outline

Measurement Performance

Series LPX-E3 Series
Model E3P1 E3P2
Scanning Radius

0.05 - 25m (Recognition(≥70% Reflectivity))

0.05 - 10m (Warning(≥10% Reflectivity))

0.05 - 4m (Alarming(≥2% Reflectivity))

0.05 - 40m (Measurement(≥70% Reflectivity))

0.05 - 40m (Recognition(≥70% Reflectivity))

0.05 - 15m (Warning(≥10% Reflectivity))

0.05 - 5m (Alarming(≥2% Reflectivity))

Blind Range 0.05m
Sampling Rate 20Hz 10/15/20Hz
Angular Resolution 0.225° @ 20Hz

0.1125° @ 10Hz

0.17° @ 15Hz

0.225° @ 20Hz(Typical)

Field Monitoring Data Output IO
Number of Field Sets 64 Field Sets @ 20Hz 64 Field Sets @ 20Hz(Typical)
48 Field Sets @ 15Hz
32 Field Sets @ 10Hz
Simultaneous Field Sets Monitoring 1(incl. 3 fields)
Communication Interface USB Type-C
Point Cloud Outputs NIL
Range Resolution 10mm
Measurement Accuracy ± 30mm
Operating Temperature 0℃~50℃
Read more about LPX-E3 >
top
Contact us button
Support email button
WhatsApp button