Home
Products Products
News
Buy
Support
About Us
Join US
Contact Us
Athena 2.0

Dimension and Weight

Athena 2.0 ternary lithium battery version outline dimensions

Height:237mm    Weight:22kg

Size:429*460*237mm(Ternary Lithium Battery)

Athena 2.0 lithium iron phosphate battery version outline dimensions

Height:237mm    Weight:22kg

Size:429*460*237mm(Lithium Iron Phosphate Battery,excludes controller,battery)

Product Specifications

Model Athena2.0 Robot Base
Core Feature SLAMWARE™ Localization and Navigation
Dimension and Weight Length × Width 429*460mm
Height 237mm(excludes controller,battery)
Net Weight 22kg
Rated Load 40kg

Max Load

(Flat Concrete Surface)

60kg
Sensor Performance LIDAR

Scanning Radius

(90% reflectivity)

30m(Tof S2 LIDAR)
Depth Camera Quantity Standard 1 unit
Detection Range

0.3m – 3.5m

(Varies with lighting conditions)

Field of View (FOV) H:75±3°;V:51±3°
Low Obstacle & Cliff Detection Sensor Quantity 1
Minimum Detection Height for Low Obstacles >3cm
Magnetic Sensor (Default Disabled, Enabled when Needed) Quantity 2
Max detection range 35mm
Bumper Quantity 2
Trigger Mode Physical Collisions
Detectable Minimum Force 8N
Mapping performance Map Resolution 50mm
Max Mapping Area 300m x 300m
Motion Performance Maximum Moving speed 1.2m/s
Default Moving Speed 0.7m/s
Maximum Moving Speed in Mapping Mode 0.6m/s
Max Cross Slope 10° Slope: Max slope angle of chassis: 10°; Slope = 18% × Ramp; The height of the full-machine mass center is within 18 cm, and the safety ramp within 10°. (A 100% slope means a 45° ramp, whose height difference for 100 m is 100 m.)
Vertical crossing height 20mm
Horizontal crossing width 40mm
Min Path Width (robot base) 550mm
Wheelset Wheelset Parameters

6.5 Inch In-Wheel-Motor*2

2.5 Inch Industrial Universal Wheel*4

User Interface Hardware Interface Power Connector DC 24V 10A
DC 12V 2A
HDMI 1*HDMI
Audio 1 × 3.5mm headset socket

1 × LINE_MIC audio jack

(co-lay with headset socket)

1 × Dual-channel 5w/8Ω amplifier jack
Network Interface Ethernet 1*RJ45 Gigabit Ethernet port
Wi-Fi 2.4GHz/5GHz
Software Interface SLAMWARE™ HTTP APIs support different programming languages and platforms, such as Windows, iOS, Android, and Linux
Ethernet Wi-Fi Network environment without authentication
4G Supports 4G SIM cards from domestic and international carriers (customized according to needs)
Battery and Capacity Capacity Specification 20Ah(Lithium Iron Phosphate Battery)(Add-on)
Stationary State >19H(No-load,Ambient Temperature Environment)
No-load Operating Time >15H(No-load,Ambient Temperature Environment)
Full-load Operating Time 8H(40KG,Ambient Temperature Environment)
Charging Time 3~4 h(Standard Charging docker)
Battery Life Capacity decreases to 60% of the initial capacity after 2000 full charge and discharge cycles
Power Consumption Standby Power Consumption 17W(No-load)

Full-load Rated Power

Consumption (40kg)

40W(Moving)
Max Power Consumption with External Load 240W
Noise Operating Noise Level ≤60db
Operating Environment Operating Temperature 0℃~ 40℃
Transport and Storage Temperature -25-+55℃
Operating Humidity 20~ 90%rh(No condensation)
Operating Altitude ≤2000m
Model Athena2.0 Pro Max Robot Base
Core Feature SLAMWARE™ Localization and Navigation
Dimension and Weight Length × Width 429*460mm
Height 237mm(excludes controller,battery)
LIDAR Center Layer Height 21.1cm
Minimum Ground Clearance 2.8cm
Net Weight 22kg
Rated Load 40kg
Sensor Performance Precision Docking Camera (for QR Code Assistance) Docking Accuracy ±1.5cm
Docking Angle ±1.0°
Ultrasonic Sensor Quantity 2
LIDAR Model RPLiDAR S2(Dtof)
Scanning Radius

0.05-30m (90% reflectivity, white objects)

0.05-10m (10% reflectivity, black objects)

Distance Accuracy ±3cm
Depth Camera Quantity Standard 2 Units
Detection Range 0.3m - 2m(Varies with lighting conditions)
Field of View (FOV) H:147±3°;V:51±3°
Low Obstacle & Cliff Detection Sensor Quantity 1
Minimum Detection Height for Low Obstacles >3cm
Magnetic Sensor (Default Disabled, Enabled when Needed) Quantity 2
Max detection range 3.5cm
Bumper Quantity 2
Trigger Mode Physical Collisions
Trigger Distance 0.3~0.5cm
Detectable Minimum Force 8N
Mapping performance Map Resolution 1.5cm
Max Mapping Area

500m x 500m(5cm map resolution)

350m x 350m(1.5cm map resolution)

Maximum Operating Area 250,000㎡
Mobility Performance Maximum Moving speed 1.2m/s(Customizable to 1.5m/s)
Default Moving Speed 0.7m/s
Maximum Moving Speed in Mapping Mode 0.6m/s
Max Cross Slope 10° Slope: Max slope angle of chassis: 10°; Slope = 18% × Ramp; The height of the full-machine mass center is within 18 cm, and the safety ramp within 10°. (A 100% slope means a 45° ramp, whose height difference for 100 m is 100 m.)
Vertical crossing height 2cm
Horizontal crossing width 4cm
Min Path Width (robot base) 55cm
Alignment Accuracy(AVG) ±2cm(1.5cm map resolution)
Alignment Accuracy(MAX) ±4cm(1.5cm map resolution)
Min Point to Point Angle ±1.0°
Multi-Robots Obstacles Avoidance Supports up to 3 robots in the same scene
LORA Model( Standard )
Wheelset Wheelset Parameters

6.5 Inch In-Wheel-Motor*2

2.5 Inch Industrial Universal Wheel*4

User Interface Hardware Interface Power Connector DC 24V 10A
HDMI 1*HDMI
Switch 1* Brake Release,1* Emergency Stop (I/O),1* Power Switch
Audio 1 × 3.5mm headset socket
1 × LINE_MIC audio jack (co-lay with headset socket)
1 × Dual-channel 5w/8Ω amplifier jack
Network Interface Ethernet 2*RJ45 Gigabit Ethernet port
Wi-Fi 2.4G/5GHz
Software Interface SLAMWARE™ HTTP APIs support different programming languages and platforms, such as Windows, iOS, Android, and Linux
Ethernet Wi-Fi Network environment without authentication
4G Supports 4G SIM cards from domestic and international carriers (customized according to needs)
Battery and Capacity Capacity Specification 20Ah(Lithium Iron Phosphate Battery)(Add-on)
Stationary State >19H(No-load,Ambient Temperature Environment)
No-load Operating Time >15H(No-load,Ambient Temperature Environment)
Full-load Operating Time 8H(40KG,Ambient Temperature Environment)
Charging Time 3~4h(Standard Charging docker)
Battery Life Capacity decreases to 60% of the initial capacity after 2000 full charge and discharge cycles
Power Consumption Standby Power Consumption 33W(No-load)

Full-load Rated Power

Consumption(40kg)

56W(Moving)
Max Power Consumption with External Load 240W
Noise Operating Noise Level ≤60db
Operating Environment Operating Temperature 0℃~ 40℃
Transport and Storage Temperature -25-+55℃
Operating Humidity 20~ 90%rh
Operating Altitude ≤2000m
Certification CR
Read more about Athena 2.0 >
top
Contact us button
Support email button
WhatsApp button