Home
Products Products
News
Buy
Support
About Us
Join US
Contact Us
Apollo2.0

Dimension and Weight

Height: 270mm    Weight: 40kg    Size: 520mm*520mm*270mm

Apollo 2.0 Three-view drawing and dimensions

Specifications

Model Apollo2.0
Core Feature SLAMWare localization and navigation system (commercial)
Features Metric Value
Dimension and Weight Width (Diameter) 520mm
Height 270mm
Height (between the base and floor) 28mm
Net Weight 40kg
Rated Load 80kg
Max Load 100KG(Flat Concrete Surface)
Sensor performance LIDAR Quantity 1
Distance Range 0.05m-30m 90% Reflectivity; 0.05m-10m 10% Reflectivity
Depth Camera Quantity 2
Detection Range 0.186m~2m
Field of View (FOV) H:147.3±3°; V:71.3±3°
Ultrasonic Sensor Quantity 3
Max detection range 300cm
Low Obstacle & Cliff Detection Sensor Quantity 1
Minimum Detection Height for Low Obstacles 3cm
Minimum Detection Depth for Cliffs 5cm
Magnetic Sensor (Default Disabled, Enabled when Needed) Quantity 2
Max detection range 3.5cm
Safety Rim Quantity 1
Detectable Minimum Force 10N
Mapping performance Map Resolution 5cm/1.5cm
Max Mapping Area

500m x500m (5cm map resolution)

350m x 350m (1.5cm map resolution)

Mobility Performance Maximum Moving speed 1.2m/s (Customizable to 1.5m/s)
Default Moving Speed 0.7m/s
Mapping Mode Maximum Moving Speed 0.6m/s
Max Slope Angle 10°
Travese Bump Height 2cm(Rated Load)
Min Path Width (per wheel) 4cm(Rated Load)
Min Path Width (robot base) 70cm
Alignment Accuracy(AVG) ±2cm(1.5cm map resolution)±4cm(5cm map resolution)
Alignment Accuracy(MAX) ±4cm(1.5cm map resolution)±8cm(5cm map resolution)
Min Point to Point Angle ±1.0°
Multi-Robots Obstacles Avoidance Supports up to 3 robots in the same scene
Wheelset Wheelset Parameters 7NM 6.5 Inch In-Wheel-Motor*2
2.5 Inch Industrial Universal Wheel*4;2.5 Inch Auxiliary Wheel*1(Front)
User Interface Hardware Interface Power Connector DC 24V 10A Supports Customization of 20A+ (with Lithium Iron Phosphate Battery)
Power Button 1
E-STOP Button 1
Brake Release Button 1
Emergency Charging Port 1
Network Interface Ethernet 1*RJ45 Gigabit Ethernet port
WIFI 2.4/5GHz
Software Interface SLAMWARE™ SLAMWARE™:SDK2.0 http protocol, API Interface, Windows/iOS/Android/Linux Platform Supported
Battery and Capacity Capacity Specification 24V 29.4mAh(Lithium Iron Phosphate Battery) Optional 35Ah Ternary Lithium Battery
No-load Operating Time >16h
Full-load Operating Time 14h
Charging Time 6 h(Fast charging station)
Battery Life Capacity decreases to 80% of the initial capacity after 2000 full charge and discharge cycles
Power Consumption Standby Power Consumption 25W
Full-load Rated Power Consumption (80kg) 45W
Max Power Consumption with External Load 280W
Charging Station Size 360mm*150mm*320mm
Color White
Charging Station Input 100-240V 50/60Hz 3A MAX
Charging Station Output DC 25.5V 10A
Manual Charging Support
Noise Operating Noise Level ≤60dB
Operating Environment Operating Temperature 0℃~40℃
Operating Humidity 20~90%rh
Operating Altitude ≤2000m
Transport and Storage Temperature -25~+55℃
Read more about Apollo2.0 >
top
Contact us button
Support email button
WhatsApp button