Home
Products
Cases
News
Buy
Support
About Us
Partner
Contact Us
Slamtec Mapper, a new laser range scanner category integrating map building and real time <br />localization and navigation, contains the SLAMTEC third generation high-performance SLAM engine and laser <br />range scanner. Plug and play, without any external dependence. It is suitable to be applied <br />in application fields like robot localization and navigation, environment surveying and mapping and etc.

Slamtec Mapper, a new laser range scanner category integrating map building and real time
localization and navigation, contains the SLAMTEC third generation high-performance SLAM engine and laser
range scanner. Plug and play, without any external dependence. It is suitable to be applied
in application fields like robot localization and navigation, environment surveying and mapping and etc.

Large Scenarios and High-quality Mapping

Large Scenarios and High-quality Mapping

Slamtec Mapper adopts SLAMTEC third generation high-performance SLAM graph optimization
engine and SharpEdge™ mapping technology to realize a high accurate thousand-square-meter map
building and real time localization, and it can actively detect the closed loop and correct map.
The mapper is an ideal choice for users to realize mapping and re-localization in various
complicated scenarios and output map and localization data that meets users' expectations.

Plug and play, <br/>without any external dependence

Plug and play,
without any external dependence

Slamtec Mapper just needs a USB power cable to work well,
without any additional support or accessories.

Tilting Compensation and Fast Moving

Tilting Compensation and Fast Moving

With built-in inertial navigation system with nine degrees of freedom,
Slamtec Mapper can work properly in tilting and shaky hand-held mode
and ensure an excellent map data quality. In addition,
it supports to move fast with a maximum speed of 2m/s.

Indoor and Outdoor Availability

Indoor and Outdoor Availability

Whether in complicated indoor environment or outdoor environment with direct daylight,
Slamtec Mapper shows a good performance in mapping and localization
in those complicated scenarios.

Fully Compatible with ROS, Easy Data Analysis

Fully Compatible with ROS, Easy Data Analysis

Slamtec Mapper provides completed cross-platform SDK and tools both on
phone and PC side for users to evaluate, develop and use.
Through matched ROS driver,you can integrate the generated map and localization
data into ROS environment seamlessly.

More Than A Mapper

More Than A Mapper

Slamtec Mapper is not only a mapper for mapping and localization,
you can also use it directly as a laser range scanner. Via SDK or ROS node,
you can easily put the data of the laser range scanner into the user's current system.

Built-in WIFI, Ethernet port, Easy communication

Built-in WIFI, Ethernet port, Easy communication

With built-in access point and station mode WiFi as well as 100M Ethernet port,
you can get the real time map and localization data generated
by Slamtec Mapper through designed mobile application.

Mapper,Learn More

Mapper,Learn More

Home
Products
News
Buy
Support
About Us
Join US
Contact Us
RPLIDAR Mapper
SLAMTEC Mapper Built-in Mapping and Localization Feature SLAMTEC Mapper Built-in Mapping and Localization Feature
SLAMTEC Mapper Built-in Mapping and Localization Feature SLAMTEC Mapper Built-in Mapping and Localization Feature

Slamtec Mapper, a new laser range scanner category integrating map building and real time localization and navigation, contains the SLAMTEC third generation high-performance SLAM engine and laser range scanner. Plug and play, without any external dependence. It is suitable to be applied in application fields like robot localization and navigation, environment surveying and mapping and etc.

Slamtec Mapper Lager Scenarios and High-quality Mapping Slamtec Mapper Lager Scenarios and High-quality Mapping

Lager Scenarios and High-quality Mapping

Slamtec Mapper adopts SLAMTEC third generation high-performance SLAM graph optimization engine and SharpEdge™ mapping technology to realize a high accurate thousand-square-meter map building and real time localization, and it can actively detect the closed loop and correct map. The mapper is an ideal choice for users to realize mapping and localization in various complicated scenarios and output map and localization data that meets users’ expectations.

Slamtec Mapper tilting Compensation and Fast Moving Slamtec Mapper tilting Compensation and Fast Moving

Plug and play,
without any external dependence

Slamtec Mapper just needs a USB power cable to work well, without any additional support or accessories.

Slamtec Mapper can work properly in tilting and shaky hand-held mode Slamtec Mapper can work properly in tilting and shaky hand-held mode

Tilting Compensation and Fast Moving

With built-in inertial navigation system with nine degrees of freedom, Slamtec Mapper can work properly in tilting and shaky hand-held mode and ensure an excellent map data quality. In addition, it supports to move fast with a maximum speed of 2m/s.

Slamtec Mapper Indoor and Outdoor Availability Slamtec Mapper Indoor and Outdoor Availability

Indoor and Outdoor Availability

Whether in complicated indoor environment or outdoor environment with direct daylight, Slamtec Mapper shows a good performance in mapping and localization in those complicated scenarios.

Slamtec Mapper fully Compatible with ROS, Easy Data Analysis Slamtec Mapper fully Compatible with ROS, Easy Data Analysis

Fully Compatible with ROS, Easy Data Analysis

Slamtec Mapper provides completed cross-platform SDK and tools both on phone and PC side for users to evaluate, develop and use. Through matched ROS driver, you can integrate the generated map and localization data into ROS environment seamlessly.

Slamtec Mapper more Than A Mapper Slamtec Mapper more Than A Mapper

More Than A Mapper

Slamtec Mapper is not only a mapper for mapping and localization, you can also use it directly as a laser range scanner. Via SDK or ROS node, you can easily put the data of the laser range scanner into the user’s current system.

Slamtec Mapper Built-in WIFI, Ethernet port, Easy communication Slamtec Mapper Built-in WIFI, Ethernet port, Easy communication

Built-in WIFI, Ethernet port, Easy communication

With built-in access point and station mode WiFi as well as 100M Ethernet port, you can get the real time map and localization data generated by Slamtec Mapper through designed mobile application.

Mapper,Learn More Mapper,Learn More

Mapper,Learn More

top