Home
Products Products
News
Buy
Support
About Us
Join US
Contact Us
SDP Mini

SDP Mini is a mini robot platform for evaluating SLAMWARE solution. With build-in RPLIDAR A2, SLAMWARE core module and speedodmeter,it works well as the smallest module to realize autonomous mapping,localization and navigation function.Users can launch it with AA batteries.

Quick evaluation for SLAMWARE solution

High-end mobile toys development.

Mobile recreational robots development

SDP Mini is a mini robot platform for evaluating SLAMWARE solution.
With build-in RPLIDAR A2, SLAMWARE core module and speedodmeter,
it works well as the smallest module to realize autonomous mapping,
localization and navigation function.Users can launch it with AA batteries.
Quick evaluation for SLAMWARE solution
High-end mobile toys development.
Mobile recreational robots development

As an open source platform both in hardware and software, it is supported to run under Windows/Android/ios/Linux environment and provides all the SDK and design documents for free.

As an open source platform both in hardware and software, it is supported to run under
Windows/Android/ios/Linux environment and provides all the SDK and design documents for free.

It is small and simple for quick assembling and no extra hardware integration is required.

It is small and simple for quick assembling and no extra hardware integration is required.

It has a simple structure,and users can launch and play it to quickly evaluate the feature and performance of the system.

It has a simple structure,and users can launch and play
it to quickly evaluate the feature and performance of the system.
Specification
Item Parameter SDP Mini
Size and Weight Maximum diameter
Height
Weight
Major material
185 mm±5mm
100 mm±5mm
0.85kg ±0.05kg
Acrylic(Top board 4mm/bottom board 5mm)
Center of gravity

Height

Location

47mm

5mm back of the base center

Sensor performance

RPLIDAR
RPLIDAR (A2)

Amount                          1
___________________________________________
Maximum distance range
(based on white objects                 8m
with 90% reflectity)                       

Mapping performance Map definition
Maximum mapping area
5cm
It varies from environment and battery life
Walking performance Speed
Maximum speed
0.25m/s
0.35m/s
User interface

Hardware interface

Software interface

All the interfaces of Breakout 3.0
(Please refer to the SLAMWARE
Kit Usermanual for details) )
SLAMWARE Windows/Android/iOS/Linux
Power dissipation and charging Working hours
Standby hours
2hours
10hours
Charging Station  
8 AA batteries
Operating environment Operating temperature
Operating humidity
-10℃ ~ 40℃
30% ~ 70%
top
Contact us button
Support email button
WhatsApp button