Home
Products Products
Cases
News
Buy
Support
About Us
Partner
Contact Us
LIDAR LIDAR

All SLAMTEC Products

Comprehensive product hub for LiDAR,
robot platforms, and spatial perception systems

All SLAMTEC Products

  • 40m monitoring radius, 0.1125° high resolution, supports up to 64 monitoring zones, ≥80 klux sunlight resistance

    LPX-E3

    40m monitoring radius, 0.1125° high resolution, supports up to 64 monitoring zones, ≥80 klux sunlight resistance

    Learn More
  • 40m ranging radius, 60kHz sampling rate, ±30mm ranging accuracy, IP66 protection, ≥80 klux sunlight resistance

    LPX-T1

    40m ranging radius, 60kHz sampling rate, ±30mm ranging accuracy, IP66 protection, ≥80 klux sunlight resistance

    Learn More
  • 12m ranging radius, 360° full-angle scanning, 8kHz sampling rate, low cost, long lifespan

    RPLIDAR A1

    12m ranging radius, 360° full-angle scanning, 8kHz sampling rate, low cost, long lifespan

    Learn More
  • 16m ranging radius, 360° full-angle scanning, 16kHz sampling rate, brushless motor with low noise

    RPLIDAR A2

    16m ranging radius, 360° full-angle scanning, 16kHz sampling rate, brushless motor with low noise

    Learn More
  • 25m ranging radius, 360° full-angle scanning, 16kHz sampling rate, suitable for indoor and outdoor use

    RPLIDAR A3

    25m ranging radius, 360° full-angle scanning, 16kHz sampling rate, suitable for indoor and outdoor use

    Learn More
  • 12m ranging radius, 360° full-angle scanning, 5kHz sampling rate, weighs only 110g

    RPLIDAR C1

    12m ranging radius, 360° full-angle scanning, 5kHz sampling rate, weighs only 110g

    Learn More
  • 40m ranging radius, 360° full-angle scanning, 32kHz sampling rate, 80 klux sunlight resistance, compact size

    RPLIDAR S3

    40m ranging radius, 360° full-angle scanning, 32kHz sampling rate, 80 klux sunlight resistance, compact size

    Learn More
  • 30m ranging radius, 360° full-angle scanning, 32kHz sampling rate, 80 klux sunlight resistance

    RPLIDAR S2

    30m ranging radius, 360° full-angle scanning, 32kHz sampling rate, 80 klux sunlight resistance

    Learn More
  • Multi-sensor fusion navigation, 360° blind-spot-free protection, 100kg payload capacity

    Apollo2.0

    Multi-sensor fusion navigation, 360° blind-spot-free protection, 100kg payload capacity

    Learn More
  • Compact429×460×237mm body, passes through 55cm narrow aisles, 60kg payload capacity

    Athena2.0

    Compact429×460×237mm body, passes through 55cm narrow aisles, 60kg payload capacity

    Learn More
  • Dual LiDAR configuration with depth visual SLAM, optimized for commercial service scenarios, 80kg payload capacity

    Hermes

    Dual LiDAR configuration with depth visual SLAM, optimized for commercial service scenarios, 80kg payload capacity

    Learn More
  • 48V 30Ah high-capacity battery, dual LiDAR configuration with depth visual SLAM

    48V Hermes

    48V 30Ah high-capacity battery, dual LiDAR configuration with depth visual SLAM

    Learn More
  • Laser and vision fusion navigation, 300kg payload capacity, multiple expansion forms with lifting and non-lifting options

    Phoebus P350

    Laser and vision fusion navigation, 300kg payload capacity, multiple expansion forms with lifting and non-lifting options

    Learn More
  • LiDAR, stereo vision, and IMU fusion with AI deep learning, supports ultra-large mapping areas, ready to use at startup

    Aurora

    LiDAR, stereo vision, and IMU fusion with AI deep learning, supports ultra-large mapping areas, ready to use at startup

    Learn More
  • Compact 26×85×98mm form factor with built-in computing power, pixel-level semantic understanding, designed for embodied intelligence

    Aurora S

    Compact 26×85×98mm form factor with built-in computing power, pixel-level semantic understanding, designed for embodied intelligence

    Learn More
  • 40m ranging radius, ready to use on power-up, high-quality mapping for large-scale environments

    Mapper

    40m ranging radius, ready to use on power-up, high-quality mapping for large-scale environments

    Learn More
  • A commercial solution providing localization and mapping capabilities, enabling environmental modeling and autonomous positioning for robots

    SLAMKit

    A commercial solution providing localization and mapping capabilities, enabling environmental modeling and autonomous positioning for robots

    Learn More
top
Contact us button
Support email button
WhatsApp button