Home
Products
Cases
News
Buy
Support
About Us
Partner
Contact Us

SLAMTEC HERMES robot base features a built-in proprietary SLAMTEC core localization and navigation, utilizing dual LiDAR and dual depth camera system. This integrates industry-leading autonomous mobility and stable localization and navigation capabilities into your robot, optimized specifically for commercial service scenarios such as smart delivery, disinfection, and inspection.

HERMES integrates with the innovative Smart Elevator 4.0 solution, which allows Hermes to use elevators and achieve barrier-free movement across multi-floor autonomously. SLAMTEC also provides a one-stop service for elevator control system installation and on-site debugging services to help developers quickly rectify and implement the robot applications.

Cross-Floor Moving Solution, Smart Delivery

SLAMTEC HERMES is equipped with SLAMTEC’s proprietary cross-floor moving solution, which is capable of automatically swapping between different floor maps. The robot provides cross-floor path-finding and obstacle avoidance functionality to realize smart delivery for commercial scenarios such as hotels, restaurants, buildings, and commercial centers.

Smart Elevator Control for Self-Ride Elevators

SLAMTEC HERMES supports the integration of SLAMTEC’s smart elevator control solution with most elevators on the market. SLAMTEC HERMES can monitor elevator statuses in real time, supports multiple elevator call modes, and realizes smart robot calling and self-riding.

Dual LiDAR Configuration + Depth Vision SLAM

Hermes is equipped with dual LiDAR and multiple depth vision sensors to handle complex and low obstacle detection, ensuring stable and reliable localization and navigation.

Main LIDAR

Low Obstacle Detection LIDAR

Dedicated Safety Sensor

To ensure safety in complex and dynamic environments, SLAMTEC HERMES provides collision avoidance and boundary sensors to eliminate the collision and falling risks of obstacles such as steps, and bar tables and chairs.

Built-In Standalone Scalable Android System, No Hardware Required

The built-in scalable Android system of SLAMTEC HERMES helps save costs as it does not require additional hardware or computing resources.

Highly Reliable Path-Finding and Strong Adaptability to Environmental Changes

SLAMTEC HERMES uses SLAMTEC’s proprietary localization and navigation system to provide cutting-edge and highly reliable path-finding functionality. SLAMTEC HERMES is capable to work correctly in many complex environments, such as heavily changing environment (ex. changing rate up to 60%), and the environment full of active obstacles (ex. people).

Outstanding Ramp Climbing and Obstacle Crossing Performance

Hermes boasts a 10° climbing capability and performs excellently on thick carpets. Its 20mm obstacle crossing capability makes Hermes suitable for a wide range of applications.

The ability of Hermes to avoid an obstacle up to 20 mm in height

Hermes features 16° obstacle passing capability

Simple Deployment, Easy O&M, and One-Stop Service Installation and On-site Configuration

Built on SLAMTEC’s autonomous localization and navigation solution, SLAMTEC HERMES does not require scenario-based adjustment or QR code navigation. SLAMTEC provides users of the SLAMTEC HERMES with professional backend cloud services, and installation and on-site configuration scenarios for smart elevator control hardware. SLAMTEC’s professional technicians provide on-site, one-stop, zero-deployment, simple O&M, and worry-free services.

Cloud Layer Multi-Robot Collaboration + Multi-Point Delivery Support

SLAMTEC HERMES supports local area network (LAN) and cloud base collaborative operations, along with the dynamic adjustment of both speed and delivery routes in accordance with the environment to realize efficient, safe, and reliable multi-point delivery.

Standard Lithium Iron Phosphate Battery

Hermes offers two options with different battery capacities to meet various requirements.

Hermes:20AhLithium Iron Phosphate Battery

Hermes Pro Max:30AhLithium Iron Phosphate Battery

Other SLAMTEC HERMES Features

Rich port options
high scalability

Windows/Linux/Android/iOS
Platform Development Supported

No Network
Restrictions

Autonomous
Recharging

5G Dual-Band Wi-Fi

Remote Cloud
Management

Recommended scenarios

  • Building Delivery
  • Restaurant Delivery
  • Commercial Patrol
  • Commercial Buildings
  • Hospital Disinfection
  • Airport Reception
Home
Products
News
Buy
Support
About Us
Join US
Contact Us

SLAMTEC HERMES robot base features a built-in proprietary SLAMTEC core localization and navigation, utilizing dual LiDAR and dual depth camera system. This integrates industry-leading autonomous mobility and stable localization and navigation capabilities into your robot, optimized specifically for commercial service scenarios such as smart delivery, disinfection, and inspection.

HERMES integrates with the innovative Smart Elevator 4.0 solution, which allows Hermes to use elevators and achieve barrier-free movement across multi-floor autonomously. SLAMTEC also provides a one-stop service for elevator control system installation and on-site debugging services to help developers quickly rectify and implement the robot applications.

Cross-Floor Moving Solution, Smart Delivery

SLAMTEC HERMES is equipped with SLAMTEC’s proprietary cross-floor moving solution, which is capable of automatically swapping between different floor maps. The robot provides cross-floor path-finding and obstacle avoidance functionality to realize smart delivery for commercial scenarios such as hotels, restaurants, buildings, and commercial centers.

Smart Elevator Control for Self-Ride Elevators

SLAMTEC HERMES supports the integration of SLAMTEC’s smart elevator control solution with most elevators on the market. SLAMTEC HERMES can monitor elevator statuses in real time, supports multiple elevator call modes, and realizes smart robot calling and self-riding.

Dual LiDAR Configuration + Depth Vision SLAM

Hermes is equipped with dual LiDAR and multiple depth vision sensors to handle complex and low obstacle detection, ensuring stable and reliable localization and navigation.

Main LIDAR Low Obstacle Detection LIDAR

Dedicated Safety Sensor

To ensure safety in complex and dynamic environments, SLAMTEC HERMES provides collision avoidance and boundary sensors to eliminate the collision and falling risks of obstacles such as steps, and bar tables and chairs.

Built-In Standalone Scalable Android System, No Hardware Required

The built-in scalable Android system of SLAMTEC HERMES helps save costs as it does not require additional hardware or computing resources.

Highly Reliable Path-Finding and Strong Adaptability to Environmental Changes

SLAMTEC HERMES uses SLAMTEC’s proprietary localization and navigation system to provide cutting-edge and highly reliable path-finding functionality. SLAMTEC HERMES is capable to work correctly in many complex environments, such as heavily changing environment (ex. changing rate up to 60%), and the environment full of active obstacles (ex. people).

Outstanding Ramp Climbing and Obstacle Crossing Performance

Hermes boasts a 10° climbing capability and performs excellently on thick carpets. Its 20mm obstacle crossing capability makes Hermes suitable for a wide range of applications.

The ability of Hermes to avoid an obstacle up to 20 mm in height Hermes features 16° obstacle passing capability

Simple Deployment, Easy O&M, and One-Stop Service Installation and On-site Configuration

Built on SLAMTEC’s autonomous localization and navigation solution, SLAMTEC HERMES does not require scenario-based adjustment or QR code navigation. SLAMTEC provides users of the SLAMTEC HERMES with professional backend cloud services, and installation and on-site configuration scenarios for smart elevator control hardware. SLAMTEC’s professional technicians provide on-site, one-stop, zero-deployment, simple O&M, and worry-free services.

Cloud Layer Multi-Robot Collaboration + Multi-Point Delivery Support

SLAMTEC HERMES supports local area network (LAN) and cloud base collaborative operations, along with the dynamic adjustment of both speed and delivery routes in accordance with the environment to realize efficient, safe, and reliable multi-point delivery.

Standard Lithium Iron Phosphate Battery

Hermes offers two options with different battery capacities to meet various requirements.

Hermes:20AhLithium Iron Phosphate Battery Hermes Pro Max:30AhLithium Iron Phosphate Battery

Other SLAMTEC HERMES Features

Rich port options
high scalability
Windows/Linux/Android/iOS
Platform Development Supported
No Network
Restrictions
Autonomous
Recharging
5G Dual-Band Wi-Fi Remote Cloud
Management

Recommended scenarios

top