Max mapping area | 500000m2 ~ 1200000m2 |
Map resolution | 1cm、2.5cm、5cm(Optional) |
Real-time localization deviation(typ) | ± 5mm,± 1° |
localization stability | Our robot can function well even with a 50% change in map |
Maximum distance range | 50m(typical value, specific depending on radar selection) |
Sample frequency | 10 ~ 20Hz |
Localization output frequency | 20 ~ 100Hz |