However, existing underwater lidars are often bulky and expensive, making them unsuitable for everyday consumer and commercial applications.
The RPLIDAR U1 is the first to bring underwater lidar to the consumer market.
At only the size of a ping-pong ball, it can be easily installed in a variety of devices.
体积小巧,面向消费级应用行业内水下激光雷达的相关研究其实已经开展了多年,到目前为止,现有的水下激光雷达大多体积巨大并且成本高昂。他们并不适合在日常消费和商业应用中采用。RPLIDAR U1首次将水下激光雷达带入消费级应用门槛。其尺寸只有乒乓球大小,可以非常方便的安装在各类设备当中。体积小巧,面向消费级应用行业内水下激光雷达的相关研究其实已经开展了多年,到目前为止,现有的水下激光雷达大多体积巨大并且成本高昂。他们并不适合在日常消费和商业应用中采用。RPLIDAR U1首次将水下激光雷达带入消费级应用门槛。其尺寸只有乒乓球大小,可以非常方便的安装在各类设备当中。体积小巧,面向消费级应用行业内水下激光雷达的相关研究其实已经开展了多年,到目前为止,现有的水下激光雷达大多体积巨大并且成本高昂。他们并不适合在日常消费和商业应用中采用。RPLIDAR U1首次将水下激光雷达带入消费级应用门槛。其尺寸只有乒乓球大小,可以非常方便的安装在各类设备当中。体积小巧,面向消费级应用行业内水下激光雷达的相关研究其实已经开展了多年,到目前为止,现有的水下激光雷达大多体积巨大并且成本高昂。他们并不适合在日常消费和商业应用中采用。RPLIDAR U1首次将水下激光雷达带入消费级应用门槛。其尺寸只有乒乓球大小,可以非常方便的安装在各类设备当中。
体积小巧,面向消费级应用行业内水下激光雷达的相关研究其实已经开展了多年,到目前为止,现有的水下激光雷达大多体积巨大并且成本高昂。他们并不适合在日常消费和商业应用中采用。RPLIDAR U1首次将水下激光雷达带入消费级应用门槛。其尺寸只有乒乓球大小,可以非常方便的安装在各类设备当中。
SLASJLDGVNASLDJALKSDJNFALSDNV;LASDLFKA;LDSJALDFLKJALDJADA
ALKDNVALKDJVLKAJS
HARRRRRRRRRRRRRRRRRRRRRD ENTER
HARD ENTER2
HARD ENTER33333333
SOFT ENTER
SOFT ENTER2
SOFT ENTER3
HALDKVHAV
LJKL;K
|
项目 参数 备注 水下探测距离 最大:5米 典型:2米 最大值在浊度 <0.5NTU且不存在强环境光的条件测得 典型精度 <4cm 测距采样率 5kHz 扫描频率 8-12Hz可调 典型值10Hz 可通过软件配置 扫描范围 0-360度 抗环境光 80KLux 接口类型 TTL UART 防护等级 >IPX8 防水深度 5m 尺寸 56x56x50 mm |
|||
| 111 | 222 | 333 | 444 |
Keywords: rplidar