Aurora banner
페이지 섹션 간 간격

Building on over a decade of technological expertise, SLAMTEC has innovatively integrated LiDAR, vision, IMU, and deep learning to create the Aurora—a cutting-edge, all-in-one localization and mapping sensor. This sensor operates independently, providing high-precision 3D mapping and six degrees of freedom (6DOF) positioning both indoors and outdoors, right out of the box. With its unprecedented large-scale sensing range, Aurora provide precise spatial awareness, empowering smart devices to navigate complex environments with ease.

페이지 섹션 간 간격
  • 레이저 + 양안시 + IMU 아이콘

    LiDAR + Binocular Vision + IMU

  • 3D 6자유도 아이콘

    3D 6DOF
    (Omnidirectional Localization Capability)

  • 밀리미터급 해상도 아이콘

    Millimeter-level resolution accuracy, centimeter-level Localization accuracy

  • AI 딥러닝 아이콘

    AI Deep Learning

  • 외부 확장 지원 아이콘

    Supports External Expansion
    (GPS/RTK, Odometry, etc.)

  • 넓은 매핑 영역 아이콘

    Large Mapping Area
    (>1,000,000 m²)

  • 콤팩트 디자인 아이콘

    Compact Size
    (Palm-Sized, 500g Weight)

  • 전원 켜면 바로 사용 가능 아이콘

    Ready to Use
    (No External Dependencies Required)

페이지 섹션 간 간격
페이지 섹션 간 간격

LIDAR、 vision and AI—seamlessly integrated for the first time.

In the fields of autonomous driving and robotics, LiDAR and vision technologies have traditionally operated in isolation, often at odds with each other. However, we’ve taken a different approach, successfully merging the two to achieve technological harmony. SLAMTEC Aurora integrates 2D LiDAR, Binocular vision, 6DOF IMU, and an AI processor into one compact module, ready to use right out of the box.

Aurora 내부 구조 개요도
Aurora 내부 구조 개요도

AI + SLAM, Powered by Deep Learning to Tackle Tough Challenges

The first product-grade navigation and localization system in the industry to integrate deep neural networks, offering performance that surpasses traditional SLAM systems.

페이지 섹션 간 간격

Unfazed by Wind and Grass, Delivering Outstanding Performance

Facing the undulating grassland environment, traditional solutions often get stuck or even “fly away”, Aurora can effectively eliminate interference in the grassland environment, keenly perceive every subtle feature in the environment, and continuously output high-quality positioning and mapping data.

  • Traditional Solution Loses Positioning

  • Aurora Solution Stays Stable

페이지 섹션 간 간격

High-Speed Motion No Panic, Showing Extraordinary Stability

Thanks to the high spatial positioning capabilities of deep learning, Aurora can always capture millisecond-level positions even in the face of high-speed rotation or unexpected acceleration, maintaining stability as always.

페이지 섹션 간 간격

SLAMTEC's Self-Developed Deep Learning System, Accurately Identifies Features

All this is thanks to SLAMTEC's self-developed deep learning model. Aurora can accurately extract concise features from complex environments, build a map framework with smooth lines and clear edges, and capture the subtle textures of buildings, road markings, and subtle changes in terrain, clearly displaying these details on the map.

  • Traditional Feature Extraction Effect

  • Aurora Deep Learning Solution

페이지 섹션 간 간격

Embracing the 3D Era, Flexible Handheld Ready to Work

SLAMTEC Aurora provides complete 3D, 6 degrees of freedom spatial positioning capabilities, with no external dependencies, ready to work as soon as it's powered.

페이지 섹션 간 간격
페이지 섹션 간 간격

Born for Embodied Intelligence, Indoor and Outdoor Handling with Ease

In the era of embodied intelligence, SLAMTEC Aurora is a great partner for humanoid robots and multi-legged machine dogs. It handles various complex environments and terrains both indoors and outdoors with ease.

페이지 섹션 간 간격
페이지 섹션 간 간격

Fearless in the Dark, Challenging High Speeds

The support of deep learning allows SLAMTEC Aurora to maintain stable mapping and positioning even in high-speed motion environments, and it continues to perform excellently even in the dark.

페이지 섹션 간 간격
페이지 섹션 간 간격

120 Square Kilometers, 47.7 km, Unprecedented Performance Experience

The inner ring road of Shanghai is 47.7 km long and encloses an area of 120 square kilometers. SLAMTEC Aurora can achieve complete mapping and closure.

페이지 섹션 간 간격

Synchronized 2D High-Precision Map Output

Using onboard LiDAR, Aurora synchronizes the output of high-precision top-down 2D laser grid maps, facilitating the rapid migration of existing navigation algorithms to 3D environments.

  • Garage Mapping - 2D Laser Output

  • Garage Mapping - 3D Point Cloud Output

  • Outdoor Mapping - 2D Laser Output

  • Outdoor Mapping - 3D Point Cloud Output

페이지 섹션 간 간격

Compact and Sleek, Easy to Integrate

SLAMTEC Aurora’s compact design is a perfect match for embodied intelligence. It’s small and sleek, taking up minimal space while delivering powerful performance. Whether integrated into small robots or large systems, it easily adapts, becoming the ideal partner for embodied intelligence solutions.

Aurora는 다양한 장치와 통합됩니다
페이지 섹션 간 간격

Three Simple Steps, Easy to Use

SLAMTEC Aurora is incredibly easy to operate, requiring just three steps to integrate into humanoid robots: Step 1, install; Step 2, power on; Step 3, start collecting data. Offering professional-grade performance at a consumer-friendly price, it leads the way in the new era of embodied intelligence. With exceptional value for money, Aurora delivers a whole new experience in localization and mapping, empowering tech products for the age of embodied intelligence.

  • Aurora 설치 단계 - 1부: 설치 다이어그램

    Installation

  • Aurora 작동 2단계: 전원 켜기 다이어그램

    Powering on

  • Aurora Operation Step 3: 정보 수집 다이어그램

    Data collection

페이지 섹션 간 간격
Aurora의 추가 기능: 상단 배경
  • 지도 로딩 재사용 지원 아이콘

    Supports map loading and reuse

  • 작업 재개 지원 아이콘

    Breakpoint resume mapping

  • 하드웨어 시간 동기화 메커니즘 아이콘

    Hardware time synchronization

  • 저전력 소모 아이콘

    Low power consumption (7W)

  • 내장 기압계 아이콘

    Built-in barometer
    (provides altitude information)

  • 다중 통신 인터페이스 아이콘

    Multiple communication interfaces
    (built-in Wi-Fi, Gigabit Ethernet, USB Type-C)

  • 풍부한 SDK 인터페이스 및 도구 아이콘

    Extensive SDKs and tools
    (C++/ Android/ROS+RoboStudio)

  • 다중 플랫폼 지원 아이콘

    Multi-platform support

Aurora의 추가 기능: 하단 배경
페이지 섹션 간 간격

Application Scenarios

  • 인간형 로봇의 응용

    Humanoid Robots

  • 야외 저속 시나리오에 적용 가능

    Low-Speed Outdoor Vehicles

  • 잔디 깎는 기계에 사용됨

    Lawn Mowers

  • 환경 측량에의 응용

    Environmental Mapping

  • GPS 없이 고정밀 위치 지정에 적용

    High-Precision GPS-Free Localization

  • 건설공학에 적용

    Construction and Engineering

Aurora banner Aurora banner

Building on over a decade of technological expertise, SLAMTEC has innovatively integrated LiDAR, vision, IMU, and deep learning to create the Aurora—a cutting-edge, all-in-one localization and mapping sensor. This sensor operates independently, providing high-precision 3D mapping and six degrees of freedom (6DOF) positioning both indoors and outdoors, right out of the box. With its unprecedented large-scale sensing range, Aurora provide precise spatial awareness, empowering smart devices to navigate complex environments with ease.

Building on over a decade of technological expertise, SLAMTEC has innovatively integrated LiDAR, vision, IMU, and deep learning to create the Aurora—a cutting-edge, all-in-one localization and mapping sensor. This sensor operates independently, providing high-precision 3D mapping and six degrees of freedom (6DOF) positioning both indoors and outdoors, right out of the box. With its unprecedented large-scale sensing range, Aurora provide precise spatial awareness, empowering smart devices to navigate complex environments with ease.
  • 레이저 + 양안시 + IMU 아이콘

    LiDAR + Binocular Vision + IMU

  • 3D 6자유도 아이콘

    3D 6DOF
    (Omnidirectional Localization Capability)

  • 밀리미터급 해상도 아이콘

    Millimeter-level resolution accuracy, centimeter-level Localization accuracy

  • AI 딥러닝 아이콘

    AI Deep Learning

  • 외부 확장 지원 아이콘

    Supports External Expansion
    (GPS/RTK, Odometry, etc.)

  • 넓은 매핑 영역 아이콘

    Large Mapping Area
    (>1,000,000 m²)

  • 콤팩트 디자인 아이콘

    Compact Size
    (Palm-Sized, 500g Weight)

  • 전원 켜면 바로 사용 가능 아이콘

    Ready to Use
    (No External Dependencies Required)

LIDAR、 vision and AI—seamlessly integrated for the first time.

In the fields of autonomous driving and robotics, LiDAR and vision technologies have traditionally operated in isolation, often at odds with each other. However, we’ve taken a different approach, successfully merging the two to achieve technological harmony. SLAMTEC Aurora integrates 2D LiDAR, Binocular vision, 6DOF IMU, and an AI processor into one compact module, ready to use right out of the box.

Aurora 내부 구조 개요도
Aurora 내부 구조 개요도

AI + SLAM, Powered by Deep Learning to Tackle Tough Challenges

The first product-grade navigation and localization system in the industry to integrate deep neural networks, offering performance that surpasses traditional SLAM systems.

Unfazed by Wind and Grass, Delivering Outstanding Performance

Facing the undulating grassland environment, traditional solutions often get stuck or even “fly away”, Aurora can effectively eliminate interference in the grassland environment, keenly perceive every subtle feature in the environment, and continuously output high-quality positioning and mapping data.

  • Traditional Solution Loses Positioning

    Traditional Solution Loses Positioning

  •  Aurora Solution Stays Stable

    Aurora Solution Stays Stable

High-Speed Motion No Panic, Showing Extraordinary Stability

Thanks to the high spatial positioning capabilities of deep learning, Aurora can always capture millisecond-level positions even in the face of high-speed rotation or unexpected acceleration, maintaining stability as always.

High-Speed Motion No Panic, Showing Extraordinary Stability

SLAMTEC's Self-Developed Deep Learning System, Accurately Identifies Features

All this is thanks to SLAMTEC's self-developed deep learning model. Aurora can accurately extract concise features from complex environments, build a map framework with smooth lines and clear edges, and capture the subtle textures of buildings, road markings, and subtle changes in terrain, clearly displaying these details on the map.

  • Traditional Feature Extraction Effect

    Traditional Feature Extraction Effect

  • Aurora Deep Learning Solution

    Aurora Deep Learning Solution

Embracing the 3D Era, Flexible Handheld Ready to Work

SLAMTEC Aurora provides complete 3D, 6 degrees of freedom spatial positioning capabilities, with no external dependencies, ready to work as soon as it's powered.

Embracing the 3D Era, Flexible Handheld Ready to Work

Born for Embodied Intelligence, Indoor and Outdoor Handling with Ease

In the era of embodied intelligence, SLAMTEC Aurora is a great partner for humanoid robots and multi-legged machine dogs. It handles various complex environments and terrains both indoors and outdoors with ease.

Born for Embodied Intelligence, Indoor and Outdoor Handling with Ease

Fearless in the Dark, Challenging High Speeds

The support of deep learning allows SLAMTEC Aurora to maintain stable mapping and positioning even in high-speed motion environments, and it continues to perform excellently even in the dark.

Fearless in the Dark, Challenging High Speeds

120 Square Kilometers, 47.7 km, Unprecedented Performance Experience

The inner ring road of Shanghai is 47.7 km long and encloses an area of 120 square kilometers. SLAMTEC Aurora can achieve complete mapping and closure.

120 Square Kilometers, 47.7 km, Unprecedented Performance Experience

Synchronized 2D High-Precision Map Output

Using onboard LiDAR, Aurora synchronizes the output of high-precision top-down 2D laser grid maps, facilitating the rapid migration of existing navigation algorithms to 3D environments.

  • Garage Mapping - 2D Laser Output

    Garage Mapping - 2D Laser Output

  • Garage Mapping - 3D Point Cloud Output

    Garage Mapping - 3D Point Cloud Output

  • Outdoor Mapping - 2D Laser Output

    Outdoor Mapping - 2D Laser Output

  • Outdoor Mapping - 3D Point Cloud Output

    Outdoor Mapping - 3D Point Cloud Output

Compact and Sleek, Easy to Integrate

SLAMTEC Aurora’s compact design is a perfect match for embodied intelligence. It’s small and sleek, taking up minimal space while delivering powerful performance. Whether integrated into small robots or large systems, it easily adapts, becoming the ideal partner for embodied intelligence solutions.

Aurora는 다양한 장치와 통합됩니다

Three Simple Steps, Easy to Use

SLAMTEC Aurora is incredibly easy to operate, requiring just three steps to integrate into humanoid robots: Step 1, install; Step 2, power on; Step 3, start collecting data. Offering professional-grade performance at a consumer-friendly price, it leads the way in the new era of embodied intelligence. With exceptional value for money, Aurora delivers a whole new experience in localization and mapping, empowering tech products for the age of embodied intelligence.

Installation

Powering on

Data collection

Three Simple Steps, Easy to Use
  • 지도 로딩 재사용 지원 아이콘

    Supports map loading and reuse

  • 작업 재개 지원 아이콘

    Breakpoint resume mapping

  • 하드웨어 시간 동기화 메커니즘 아이콘

    Hardware time synchronization

  • 저전력 소모 아이콘

    Low power consumption (7W)

  • 내장 기압계 아이콘

    Built-in barometer
    (provides altitude information)

  • 다중 통신 인터페이스 아이콘

    Multiple communication interfaces
    (built-in Wi-Fi, Gigabit Ethernet, USB Type-C)

  • 풍부한 SDK 인터페이스 및 도구 아이콘

    Extensive SDKs and tools
    (C++/ Android/ROS+RoboStudio)

  • 다중 플랫폼 지원 아이콘

    Multi-platform support

Application Scenarios

  • 인간형 로봇의 응용

    Humanoid Robots

  • 야외 저속 시나리오에 적용 가능

    Low-Speed Outdoor Vehicles

  • 잔디 깎는 기계에 사용됨

    Lawn Mowers

  • 환경 측량에의 응용

    Environmental Mapping

  • GPS 없이 고정밀 위치 지정에 적용

    High-Precision GPS-Free Localization

  • 건설공학에 적용

    Construction and Engineering

top
문의하기 버튼
지원 이메일 버튼
WhatsApp 버튼